IESNA:LM-63-2002
[TEST]P1291516
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS09R15W2N902750DE010 E3CB1MB_5000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R15 optic, 5000K CCT AND, 90CRI , E3CB1MB TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]744
TILT=NONE
1 -1 1 43 1 1 1 -0.25 -0.25 0
1 1 9
0 1 2 3 4 5 6 7 8 9
10 12.5 15 17.5 20 22.5 25 27.5 30 32.5
35 37.5 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
6595 6574.4 6469.7 6260.3 5953.3 5506.2 4981 4380.4 3806.9 3157.5
2564 1383.5 758.2 444.1 272.9 167.1 102.3 61.8 36.5 20.6
10.6 5.9 3.5 2.4 1.8 1.2 1.2 1.2 1.2 1.2
1.2 0.6 0.6 0.6 0.6 0.6 0.6 0 0 0
0 0 0
